IESNA:LM-63-2002
[TEST]P1057901
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDR-S290D850-X4F0-XX-UDD-SVL-S
[LUMINAIRE]DEFINE 2 SILVER REGRESSED DIRECT RECESSED HOUSING WITH SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]310
TILT=NONE
1 -1 1 37 5 1 1 0.145833 4 0
1 1 12.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
256.6 252.8 246.7 238.2 227.3 215.9 203.1 189.9 175.7 161.9
146.8 132.1 117.4 102.3 87.6 72.9 58.7 44.5 31.7 24.1
20.8 18 15.6 13.3 10.9 9 7.6 6.2 5.2 4.7
3.8 3.3 2.8 2.8 2.4 1.4 0
256.6 257.6 251.9 243.4 232.5 221.1 208.8 195.5 180.9 166.7
152 137.3 122.2 107 92.3 78.1 64.9 53 40.7 31.2
25.6 22.7 20.8 19.4 17.5 16.1 14.2 12.8 11.4 9.9
8.5 7.1 6.2 5.7 4.7 4.3 0
256.6 254.7 250.9 244.3 235.3 225.4 214 202.2 188.9 175.2
160 145.4 131.1 116.9 102.7 90 78.6 67.7 57.3 47.3
37.9 30.3 24.1 19.9 17 14.7 12.8 11.4 9.9 9
8 7.1 6.6 5.7 5.2 4.3 0
256.6 254.7 251.9 248.1 241.5 233.4 223.5 211.6 197.9 183.7
170 156.7 143 129.7 116.9 103.2 90 77.2 64.4 52.6
41.7 31.7 22.7 17 14.7 13.3 11.8 10.4 9 8
7.1 6.6 5.7 5.2 4.7 3.8 0
256.6 255.2 254.2 250.9 245.7 239.6 231 220.6 207.4 195.1
181.3 168.6 155.8 143 129.7 114.1 99.4 84.7 71 56.8
43.6 30.8 20.4 17.5 15.2 13.3 11.8 10.4 9 8
6.6 5.7 4.7 3.8 3.3 2.4 0
